IESNA:LM-63-2002
[TEST]P1295465
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3PHLP1MW_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3PHLP1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]361
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
616.2 601.6 563.6 507.7 444 382.5 325.4 279.6 240.4 205.8
175.6 148.7 124.1 102.9 83.9 67.1 53.7 42.5 34.7 30.2
26.8 25.7 23.5 22.4 21.2 20.1 19 16.8 15.7 13.4
12.3 10.1 8.9 7.8 4.5 2.2 0
